text.skipToContent text.skipToNavigation
Series MX

Series MX

MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
Bowl with technopolymer cover and bayonet-type mounting
Series MX filter-regulators integrate filter and pressure reducer in one unit. They are, therefore, compact and suitable for pre-filtering functions.
Available with or without draining (relieving), they are equipped with a valve diaphragm for a direct pressure regulation and with an integrated condensate drainer, manual or automatic. Moreover, they are equipped with a built-in pressure gauge.

The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.

A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
  • 1(current)
  • 2
15 Products found
Filter-regulator ser. mx - MX2-1/2-FR0000
Series MX
Filter-regulator ser. mx - MX2-1/2-FR0004
Series MX
Filter-regulator ser. mx - MX2-1/2-FR0304
Series MX
Filter-regulator ser. mx - MX2-1/2-FR1004
Series MX
Filter-regulator ser. mx - MX2-3/4-FR0000
Series MX
Filter-regulator - MX2-3/4-FR0004
Series MX
Filter-regulator ser. mx - MX2-3/8-FR0000
Series MX
Filter-regulator ser. mx - MX2-3/8-FR0004
Series MX
Filter-regulator ser. mx - MX2-3/8-FR1004
Series MX
Filter-regulator ser. mx - MX3-1-FR0000
Series MX
Filter-regulator ser. mx - MX3-1-FR0004
Series MX
Filter-regulator - MX3-1-FR0300
Series MX
  • 1(current)
  • 2
Construction modular, compact with filtering element in HDPE
Materials see TABLE OF MATERIALS on the following page
Ports MX2: G3/8 - G1/2 - G3/4 - MX3: G3/4 - G1
Condensate capacity MX2: 55 cc - MX3: 85 cc
Mounting vertical in-line, wall-mounting (by means of clamps), panel mounting
Operating temperature 0,3 ÷ 16 bar / -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature)
0,3 ÷ 10 bar / -5°C ÷ 60°C (with the dew point of the fluid lower than 2°C at the min. working temperature)
Quality of delivered air according to ISO 8573-1:2010 Class 6.8.4 with 5 μm filtering element
Class 7.8.4 with 25 μm filtering element
Draining of condensate MX2: manual-semi automatic (standard), automatic, depressurization protected, direct G1/8 exhaust
MX3: manual-semi automatic (standard), automatic, direct G1/8 exhaust
Exit pressure 0,5 ÷ 10 bar (standard), 0,5 ÷ 4 bar and 0,5 ÷ 7 bar
Nominal flow see FLOW DIAGRAMS on the following page
Fluid compressed air
Full screen
Your configuration
CODING EXAMPLE
MX 2 - 1/2 - FR 0 0 0 4 - LH
MX SERIES
2 SIZE
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
1/2 PORT
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
1 = G1
FR FILTER-REGULATOR
0 FILTERING ELEMENT WITH DESIGN TYPE:
0 = 25 µm with relieving (standard)
1 = 5 µm with relieving
2 = 25 µm without relieving (with semiautomatic-manual drain only)
3 = 5 µm without relieving (with semiautomatic-manual drain only)
4 = 25 µm with relieving and by-pass valve
5 = 5 µm with relieving and by-pass valve
6 = 25 µm without relieving, with by-pass valve
7 = 5 µm without relieving, with by-pass valve
0 DRAINING OF CONDENSATE (further details in the dedicated section)
0 = semiautomatic-manual drain
3 = automatic drain
5 = depressuring drain, protected
8 = without drain, with port G1/8
0 OPERATING PRESSURE
0 = 0,5 ÷ 10 bar (standard)
4 = 0,5 ÷ 4 bar
7 = 0,5 ÷ 7 bar (MX2 only)
4 PRESSURE GAUGE
0 = without pressure gauge (with threaded port)
2 = with built-in pressure gauge 0-6 and working pressure 0,5 ÷ 4 bar
3 = with built-in pressure gauge 0-10 and working pressure 0,5 ÷ 7 bar (MX2 only)
4 = with built-in pressure gauge 0-12 and working pressure 0,5 ÷ 10 bar (standard)
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left
For the assembly of a single component with fixing flanges or wall-mounting, see the section “FRL Series MX Assembled”

Filter-regulators Series MX - dimensions



Mod. A B C D F G H I L M N O P Q R S T U Weight (kg) Weight (kg)
MX2-3/8-FR....- G3/8 G1/8 70 45 M47x1,5 55,5 74,5 68 G1/8 66 290 127 78 5 85 174,5 37,5 0 ÷ 16 0,8 0,8
MX2-1/2-FR....- G1/2 G1/8 70 45 M47x1,5 55,5 74,5 68 G1/8 66 290 127 78 5 85 174,5 37,5 0 ÷ 16 0,8 0,8
MX2-3/4-FR....- G3/4 G1/8 70 45 M47x1,5 55,5 74,5 68 G1/8 66 290 127 78 5 85 174,5 37,5 0 ÷ 16 0,8 0,8
MX3-3/4-FR....- G3/4 G1/4 89,5 54 M57x1,5 61,5 81 76 G1/8 75 345 142 104 5 99 196,5 44,5 0 ÷ 20 1,3 1,3
MX3-1-FR....- G1 G1/4 89,5 54 M57x1,5 61,5 81 76 G1/8 75 345 142 104 5 99 196,5 44,5 0 ÷ 20 1,3 1,3


We think you are in United States.
Update your location?