text.skipToContent text.skipToNavigation
Series MX-PRO

Series MX-PRO

Regulator and valve ports (Single and Manifold): G1/2
Regulator: with built-in pressure gauge or G1/8 threaded ports
Valve: without pressure gauge
Series MX-PRO electronic proportional pressure regulator is the result of combining advanced technology of Series K8P electronic proportional micro regulator, with reliability and high performance of Series MX2 modular regulators.
This new regulator ensures high precision in pressure regulation, high flow rate and low consumption.
Moreover, it can take the most of Series MX ease of assembly to provide particularly compact Manifolds.
 
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
PROPORTIONAL PRESSURE REGULATOR PROPORTIONAL FLOW VALVE
Construction modular, compact, diaphragm type modular, piston type
Materials see material tables on the following pages see material tables on the following pages
Ports G1/2 G1/2
Mounting vertical in-line, wall-mounting (by means of clamps) vertical in-line, wall-mounting (by means of clamps)
Working pressure 0°C ÷ 50°C 0°C ÷ 50°C
Max inlet pressure 11 bar (10 bar), 4 bar (3 bar), 1,5 bar (1 bar), 8 bar (7 bar) 6 bar
Regulated pressure 0,5 ÷ 10 bar, 0,15 ÷ 3 bar, 0,05 ÷ 1 bar, 0,35 ÷ 7 -
Max servo-pilot pressure 4 bar (3 bar), 11 bar (10 bar), 1,5 bar (1 bar), 8 bar (7 bar) 4 bar (essential for the proper functioning)
Overpressure exhaust with Relieving (standard) or without Relieving NO
Nominal flow see flow diagrams on the following pages see flow diagrams on the following pages
Air specifications filtered compressed air, non lubricated, class 7.4.4 according to ISO 8573.1 standard.
If lubrication is necessary, please use only oils with maximum viscosity of 32 Cst and the version with external servo-pilot supply.
The servo-pilot supply air quality class must be 7.4.4 according to ISO 8573.1 standard.
Compatible to work with Oxygen
filtered compressed air, non lubricated, class 7.4.4 according to ISO 8573.1 standard.
If lubrication is necessary, please use only oils with maximum viscosity of 32 Cst and the version with external servo-pilot supply.
The servo-pilot supply air quality class must be 7.4.4 according to ISO 8573.1 standard.
Compatible to work with Oxygen
Pressure gauge with built-in pressure gauge (standard) with G1/8 port without pressure gauge
Analogical input 0-10 V DC Ripple ≤ 0,2%; 4 – 20 mA 0-10 V DC Ripple ≤ 0,2%;
4 – 20 mA
Analogical output 0,5 - 9,5 V DC [ Feedback ] not relevant
Electrical supply 24 V DC ±10% 24 V DC ± 10%
Electrical connection M8 4 Pin (Male) M8 4 Pin (Male)
Linearity ≤ ± 1% FS ± 5% FS
Hysteresis ± 0,5% FS ± 8% FS
Repeatability ± 0,5% FS ± 0,5% FS
Sensibility 0,3% FS 0,5% FS
Protection class IP51 IP51
Full screen
Your configuration
CODING EXAMPLE
MX 2 - 1/2 - R CV 2 0 4 - LH - OX1
MX SERIES
2 SIZE:
2 = G1/2
1/2 PORTS:
1/2 = G1/2
R FUNCTIONING:
R = pressure regulator
M = Manifold pressure regulator

V = flow valve
W = Manifold flow valve
CV COMMAND:
CV = electrical command 0-10 V DC (regulator only)
CA = electrical command 4-20 mA (regulator only)

XV = electrical command 0-10 V DC with external servo pilot supply
XA = electrical command 4-20 mA DC with external servo pilot supply
EV = electrical command 0-10 V DC with external servo pilot supply
EA = electrical command 4-20 mA with external servo pilot supply
2 REGULATOR SETTING RANGE:
1 = working pressure 0,15 ÷ 3 bar
2 = working pressure 0,5 ÷ 10 bar *
3 = working pressure 0,05 ÷ 1 bar
4 = working pressure 0,35 ÷ 7 bar
VALVE SETTING RANGE:
7 = flow valve
0 DESIGN TYPE:
0 = relieving (regulator only)
1 = without relieving
4 PRESSURE GAUGE:
0 = without pressure gauge, with threaded port for gauges (for OX1 version)
2 = with built-in pressure gauge 0-6 bar (regulator only)

3 = with built-in pressure gauge 0-10 bar (regulator only)
4 = with built-in pressure gauge 0-12 bar (regulator only)
LH FLOW DIRECTION:
= from left to right (standard)
LH = from right to left
OX1 = suitable for use with oxygen

* For the configurations with the pressure regulation range of 10 bar in the OX1 version, the version with external servo pilot air supply is mandatory.
Further details about the assembly of a single component with fixing flanges or wall-mounting can be found in the AIR TREATMENT catalogue, section SERIES MX ASSEMBLED FRL.

We think you are in United States.
Update your location?