text.skipToContent text.skipToNavigation
Series VPCL

Series VPCL

Suction pads in Elastodur ED-65.
Diameters from 10 to 80 mm with thread size M5, G1/8 and G1/4, both male and female.
Series VPCL suction pads consist of a nipple and rubber part which are delivered assembled. Both components can be ordered separately as spare parts.

These suction pads are very suitable for the handling of packagings like rigid cardboard boxes or trays.

Common applications are:
- Palletising and de-palletising processes
- Heavy-duty applications in terms of hold and wear.
- Loading from the top and from the side in cartoning machines.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description Robust hard-wearing suction pads consisting of suction pad VPCL and connection nipple
Construction - nipples and suction pads are supplied already assembled
- diameters of 60 mm and more: nipple screwed into supporting plate vulcanised to the pad
Maintenance It is possible to replace the soft element
Working temperature ELASTODUR version: -40°C ÷ +100°C (for short time <30 sec.); -25°C ÷ +80°C (long-term)
Full screen
Your configuration
Coding example
VP C L - 0100 E - M5 M
VP SERIES
VP = suction pad
C SHAPE
C = round
L VERSION
L = 1,5 folds
0100 DIAMETERS
0100 = 10,0 mm
0150 = 15,0 mm
0200 = 20,0 mm
0250 = 25,0 mm
0300 = 30,0 mm
0400 = 40,0 mm
0500 = 50,0 mm
0600 = 60,0 mm
0800 = 80,0 mm
E MATERIALS
E = elastodur
M5 THREAD SIZE
M5 = M5
1/8 = G1/8
1/4 = G1/4
M THREAD
M = male
F = female
We think you are in United States.
Update your location?