text.skipToContent text.skipToNavigation
Series VPCO

Series VPCO

Suction pads in Silicone.
Diameters from 30 to 50 mm with thread size G1/8, G1/4 and G3/8 and G1/2 both male and female.
Series VPCO suction pads consist of a nipple and rubber part which are delivered assembled.
Both components can be ordered separately as spare parts.  

These suction pads are very suitable for the handling of flexible products such as pouches and other flexible, plastic film packaging (like candy bags). 

Common applications are:
- Handling of pouches filled with solid, powder-form or liquid substances with low filling
-Quick packaging processes, mainly with a Delta Robot.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description Robust hard-wearing suction pads consisting of suction pad VPCO and connection nipple
Construction - nipples and suction pads are supplied already assembled
- diameters of 60 mm and more: nipple screwed into supporting plate vulcanised to the pad
Maintenance It is possible to replace the soft element
Working temperature SILICONE version: -40°C ÷ +220°C (for short time <30 sec.); -30°C ÷ +180°C (long-term)
Full screen
Your configuration
Coding example
VP C O - 0300 S - G1/8 M
VP SERIES
VP = suction pad
C SHAPE
C = round
O VERSION
O = 4,5 folds
0300 DIAMETERS
0300 = 30,0 mm
0400 = 40,0 mm
0500 = 50,0 mm
S MATERIALS
S = silicone
G1/8 THREAD SIZE
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
M THREAD
M = male
F = female
We think you are in United States.
Update your location?