text.skipToContent text.skipToNavigation
Series PD

Series PD

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
PD 0 00 2 A 1 R 5 3
PD SERIES
0 BODY DESIGN
0 = single body
00 NUMBER OF POSITIONS
00 = interface
2 NUMBER OF WAYS - FUNCTIONS
2 = 2/2-way - NC
A MATERIAL - BODY CONNECTIONS
A = aluminium body - lateral interface
AR = aluminium body - lateral interface - electric part revolved by 180°
C = aluminium body - bottom interface
CR = aluminium body - bottom interface - electric part revolved by 180°
DF = POM body - bottom interface
DR = POM body - bottom interface - electric part revolved by 180°
E = brass body - M5 threaded ports
ER = brass body - M5 threaded ports - electric part revolved by 180°
1 ORIFICE DIAMETER
1 = Ø 0.8 mm
2 = Ø 1.2 mm
3 = Ø 1.6 mm
4 = Ø 2.0 mm
5 = Ø 2.5 mm
R SEAL MATERIAL
R = NBR
F = FKM
E = EPDM
5 ELECTRICAL CONNECTION
5 = industrial standard (9.4 mm)
3 VOLTAGE - POWER CONSUMPTION
1 = 12 V DC - 1 W
2 = 12 V DC - 2 W
3 = 24 V DC - 1 W
5 = 24 V DC - 2 W
8 = 24 V DC - 4 W
FIXING
= with screws for metal
P = with screws for plastics
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²)

Series PD solenoid valve - brass body - M5 threaded ports

For vacuum applications connect the
suction source to port 2

* add seal material and voltage (see Coding example)

EV01



Mod. Function Orifice Ø (mm) kv (l/min) Min÷max pressure (bar) Power (W) ED (%)
PD000-2E1-*5* 2/2 NC 0.8 0.39 0 ÷ 12 1 100
PD000-2E1R-*5* 2/2 NC 0.8 0.39 0 ÷ 12 1 100
PD000-2E2-*5* 2/2 NC 1.2 0.54 0 ÷ 12 2 100
PD000-2E2R-*5* 2/2 NC 1.2 0.54 0 ÷ 12 2 100
PD000-2E3-*5* 2/2 NC 1.6 0.70 0 ÷ 7 2 100
PD000-2E3R-*5* 2/2 NC 1.6 0.70 0 ÷ 7 2 100


We think you are in United States.
Update your location?