text.skipToContent text.skipToNavigation
Series PD

Series PD

Supplied with:
2x O-Rings
1x mounting clip

For vacuum applications connect the
suction source to port 2
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
PD 0 00 2 A 1 R 5 3
PD SERIES
0 BODY DESIGN
0 = single body
00 NUMBER OF POSITIONS
00 = interface
2 NUMBER OF WAYS - FUNCTIONS
2 = 2/2-way - NC
A MATERIAL - BODY CONNECTIONS
A = aluminium body - lateral interface
AR = aluminium body - lateral interface - electric part revolved by 180°
C = aluminium body - bottom interface
CR = aluminium body - bottom interface - electric part revolved by 180°
DF = POM body - bottom interface
DR = POM body - bottom interface - electric part revolved by 180°
E = brass body - M5 threaded ports
ER = brass body - M5 threaded ports - electric part revolved by 180°
1 ORIFICE DIAMETER
1 = Ø 0.8 mm
2 = Ø 1.2 mm
3 = Ø 1.6 mm
4 = Ø 2.0 mm
5 = Ø 2.5 mm
R SEAL MATERIAL
R = NBR
F = FKM
E = EPDM
5 ELECTRICAL CONNECTION
5 = industrial standard (9.4 mm)
3 VOLTAGE - POWER CONSUMPTION
1 = 12 V DC - 1 W
2 = 12 V DC - 2 W
3 = 24 V DC - 1 W
5 = 24 V DC - 2 W
8 = 24 V DC - 4 W
FIXING
= with screws for metal
P = with screws for plastics
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²)

Series PD solenoid valve - POM body - bottom interface

* add
- VOLTAGE
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Min÷max pressure (bar) Power (W) ED (%)
PD000-2DF3-E5* 2/2 NC 1.6 0.72 0 ÷ 6 2 100
PD000-2DR3-E5* 2/2 NC 1.6 0.72 0 ÷ 6 2 100


We think you are in United States.
Update your location?