text.skipToContent text.skipToNavigation
Mod. 6900

Mod. 6900

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Plastic male plug



Mod. G L P T
6900 53-00 5/32 1,141 .315 .787
6900 04-00 1/4 1,240 .315 .885
6900 05-00 5/16 1,358 .472 .964


Plastic male plug



Mod. G L P T
6900 04-00 1/4 1.240 .315 .885
6900 05-00 5/16 1.358 .472 .964
6900 06-00 3/8 1.456 .472 1.063


Plastic male plug



Mod. G L P T
6900 53-00 5/32 1,141 .315 .787
6900 04-00 1/4 1,240 .315 .885
6900 05-00 5/16 1,358 .472 .964


Plastic male plug



Mod. G L P T
6900 53-00 5/32 1.141 .315 .787
6900 04-00 1/4 1.240 .315 .885
6900 05-00 5/16 1.358 .472 .964
6900 3/8 3/8 1.456 .472 1.063
6900 1/2 1/2 1.594 .630 1.122


We think you are in United States.
Update your location?