text.skipToContent text.skipToNavigation
Mod. B-3E-AM

Mod. B-3E-AM

Material:
zinc-plated steel

Supplied with:
2x foot brackets
4x screws

 
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Foot bracket Mod. B-3E-AM

+ = add the stroke



Mod. Size Compatible with SA + XA AH TR AT AU AO ØAB ER
B-3E-20-AM 20 AM-3E-20-0017 113,5 105 27 44 4 16 9 4,5 55
B-3E-32-AM-1 32 AM-3E-32-0023 / AM-3E-32-0024 109 100,5 36 52 4 16 9 4,5 62
B-3E-32-AM-2 32 AM-3E-32-0100 99 90,5 36 52 4 16 9 4,5 62


Foot bracket Mod. B-3E-AM

+ = add the stroke



Mod. Size Compatible with SA + XA AH TR AT AU AO ØAB ER
B-3E-20-AM 20 AM-3E-20-0017 113,5 105 27 44 4 16 9 4,5 55
B-3E-32-AM-1 32 AM-3E-32-0023 / AM-3E-32-0024 109 100,5 36 52 4 16 9 4,5 62
B-3E-32-AM-2 32 AM-3E-32-0100 99 90,5 36 52 4 16 9 4,5 62


We think you are in United States.
Update your location?