text.skipToContent text.skipToNavigation
Mod. CF

Mod. CF

 Supplied with:
1x adaptor
1x pin
2x feet
2x seeger

The self-compensating adaptor is used to compensate the difference between the rodless cylinder and the external guide system. Suitable for cylinders mod. 52M2P/52M2C/52M8P/52M8C.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Self-compensating adaptor Mod. CF



Mod. Ø A X B Y D I F G H K ØL M
CF-52-25-32 25 74 1 ±8 12 0,8 8 54 40 20 80 66 6,5 M6
CF-52-25-32 32 82 0,5 ±6 12 0,8 8 54 40 20 80 66 6,5 M6
CF-52-40 40 94,5 0,5 ±6 12 0,8 8 54 40 20 80 66 6,5 M6
CF-52-50-63 50 130,5 0,5 ±5 24 0,8 11 80 51 23 122 102 9 M6
CF-52-50-63 63 146 0,5 ±4,5 24 0,8 11 80 51 23 122 102 9 M6


Self-compensating adaptor Mod. CF-52



Mod. Ø A X B Y D I F G H K ØL M
CF-52-25-32 25 74 1 ±8 12 0,8 8 54 40 20 80 66 6,5 M6
CF-52-25-32 32 82 0,5 ±6 12 0,8 8 54 40 20 80 66 6,5 M6
CF-52-40 40 94,5 0,5 ±6 12 0,8 8 54 40 20 80 66 6,5 M6
CF-52-50-63 50 130,5 0,5 ±5 24 0,8 11 80 51 23 122 102 9 M8
CF-52-50-63 63 146 0,5 ±4,5 24 0,8 11 80 51 23 122 102 9 M8


We think you are in United States.
Update your location?