addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
VALVE SUBBASES - CODING EXAMPLE
The supply includes:
valve subbase complete with circuit boards, connectors and seals; with and without tie rods (DA5K-1) and cartridges.
The subbase with tie rods has to be used when expanding the island.
valve subbase complete with circuit boards, connectors and seals; with and without tie rods (DA5K-1) and cartridges.
The subbase with tie rods has to be used when expanding the island.
D | AM | 2 | S | - | N | T |
D |
SERIES |
|
AM |
ACCESSORIES AM = Modular accessories |
|
2 |
SIZE 5 = 10,5 mm |
2 = 16 mm |
S |
COMPONENT S = Modular subbase |
|
N |
VERSION N = Cartridge tube Ø4 (D1) M = Cartridge tube Ø6 (D1) B = Cartridge tube Ø6 (D2) C = Cartridge tube Ø8 (D2) D = Cartridge tube Ø10 (D2) |
N = Cartridge tube Ø5/32" (D1) G = Cartridge tube Ø1/4" (D1) L = Cartridge tube Ø5/16" (D2) C = Cartridge tube Ø3/8" (D2) T = No Cartridge |
T |
TIE RODS = Without tie rods |
T = With tie rods |