text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Mod. 6451: metric adjustable male Y

Mod. S6450: swivel male Y Sprint®
Full screen
Your configuration

Fittings Mod. 6451 - S6450

* = not swivel Model with gasket



Mod. A D F H L M SW Weight [g]
6451 4-M5 4 M5 18 4 26.5 9 - 17 *
6451 6-M5 6 M5 24.5 4 29.5 12.5 - 27 *
S6450 4-1/8 4 G1/8 18 5.5 38 9 12 23
S6450 6-1/8 6 G1/8 24.5 5.5 41.5 12.5 12 33
S6450 8-1/8 8 G1/8 28.5 5.5 48.5 14.5 14 48
S6450 8-1/4 8 G1/4 28.5 7 50 14.5 14 50


We think you are in United States.
Update your location?