text.skipToContent text.skipToNavigation
Series 7000 GRIPfit

Series 7000 GRIPfit

Double stem for banjo body
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 7632 02 to be assembled with Mod. G7610, G7640



Mod. D H L S SW Weight (g)
7632 02-1/8 G1/8 5 38,5 15,5 13 13,5
7632 02-1/4 G1/4 6 46 18,5 17 29


We think you are in United States.
Update your location?