text.skipToContent text.skipToNavigation

MC104-R00

Type of regulator   Without by-pass valve (standard)
Operating pressure   0.5 ÷ 10 bar (standard)
Name of Series   MC
Construction   Self-relieving (standard)
Size   G1/4
Pressure gauge   Without pressure gauge (standard)
Function   REGULATOR
Ports   G1/4
Full screen
Your configuration

Pressure regulators Series MC



Mod. A B C E F G H I L M N R S T U
MC104-R00 94 56 38 11 28,5 27,5 4,5 28 30x1,5 45 45 3 0 ÷ 6 35 G1/4


We think you are in United States.
Update your location?