text.skipToContent text.skipToNavigation

6550 6

Full screen
Your configuration

Fittings Mod. 6550



Mod. A C F M SW Weight [g]
6550 6 6 4 12.7 20 9 17


We think you are in United States.
Update your location?