text.skipToContent text.skipToNavigation

6550 12

Full screen
Your configuration

Fittings Mod. 6550



Mod. A C F M SW Weight [g]
6550 12 12 7.3 19.5 26.5 15 44


We think you are in United States.
Update your location?