text.skipToContent text.skipToNavigation

6811 8-1/8

Full screen
Your configuration

Fittings Mod. 6811

* = with O-Ring



Mod. G D H T L SW Weight [g]
6811 8-1/8 8 G1/8 5.5 20.5 31.8 12 12


We think you are in United States.
Update your location?