text.skipToContent text.skipToNavigation

ZC-63

Full screen
Your configuration

90° male trunnion Mod. ZC

+ = add the stroke



Mod. Ø AH BT CD EA EW GL HB L5 MR RA UL UR TE XD
ZC-63 63 50 14 16 16 40 37 9 1,6 15 35 67 50 52 89


90° male trunnion Mod. ZC

+ = add the stroke



Mod. Ø AH BT ØCD EA EW GL ØHB L5 MR RA UL UR TE XD+
ZC-32 32 32 8 10 10 26 21 6,6 1,6 10 18 51 31 38 73
ZC-40 40 36 10 12 15 28 24 6,6 1,6 11 22 54 35 41 77
ZC-50 50 45 12 12 16 32 33 9 1,6 13 30 65 45 50 80
ZC-63 63 50 14 16 16 40 37 9 1,6 15 35 67 50 52 89
ZC-80 80 63 14 16 20 50 47 11 2,5 15 40 86 60 66 99,5
ZC-100 100 71 17 20 20 60 55 11 2,5 19 50 96 70 76 117,5
ZC-125 125 90 20 25 30 70 70 14 3,2 22,5 60 124 90 94 142


90° male trunnion Mod. ZC

+ = add the stroke



Mod. Ø AH BT ØCD EA EW GL ØHB L5 MR RA UL UR TE XD+
ZC-32 32 32 8 10 10 26 21 6,6 1,6 10 18 51 31 38 73
ZC-40 40 36 10 12 15 28 24 6,6 1,6 11 22 54 35 41 77
ZC-50 50 45 12 12 16 32 33 9 1,6 13 30 65 45 50 80
ZC-63 63 50 14 16 16 40 37 9 1,6 15 35 67 50 52 89
ZC-80 80 63 14 16 20 50 47 11 2,5 15 40 86 60 66 99,5
ZC-100 100 71 17 20 20 60 55 11 2,5 19 50 96 70 76 117,5
ZC-125 125 90 20 25 30 70 70 14 3,2 22,5 60 124 90 94 142


90° male trunnion Mod. ZC

+ = add the stroke



Mod. Ø EB CK HB XD TE UL EA GL L5 RA EM UR PH BT BR
ZC-32 32 11 10 6,6 142 38 51 10 21 1,6 18 26 31 32 8 10
ZC-40 40 11 12 6,6 160 41 54 15 24 1,6 22 28 35 36 10 11
ZC-50 50 15 12 9 170 50 65 16 33 1,6 30 32 45 45 12 13
ZC-63 63 15 16 9 190 52 67 16 37 1,6 35 40 50 50 14 15
ZC-80 80 18 16 11 210 66 86 20 47 2,5 40 50 60 63 14 15
ZC-100 100 18 20 11 230 76 96 20 55 2,5 50 60 70 71 17 19
ZC-125 125 20 25 14 275 94 124 30 70 3,2 60 70 90 90 20 22,5


90° Swivel combination for female trunnion Mod. ZC

Male rear
Material:
aluminium

Supplied with:
1x male support

+ = add the stroke



Mod. Ø M ØCK ØS5 d + K1 K2 L3 G1 L5 G2 EM G3* CA H6 R1
ZC-32 32 11 10 6,6 78,5 38 51 10 21 1,6 18 26 31 32 8 10
ZC-40 40 11 12 6,6 83,5 41 54 15 24 1,6 22 28 35 36 10 11
ZC-50 50 15 12 9 90,5 50 65 16 33 1,6 30 32 45 45 12 13
ZC-63 63 15 16 9 101,5 52 67 16 37 1,6 35 40 50 50 14 15
ZC-80 80 18 16 11 119 66 86 20 47 2,5 40 50 60 63 14 15
ZC-100 100 18 20 11 137,5 76 96 20 55 3,2 50 60 70 71 17 19


90° Swivel combination for female trunnion Mod. ZC

Male rear
Material:
aluminium

Supplied with:
1x male support

+ = add the stroke



Mod. Ø M ØCK ØS5 d + K1 K2 L3 G1 L5 G2 EM G3* CA H6 R1
ZC-32 32 11 10 6,6 78,5 38 51 10 21 1,6 18 26 31 32 8 10
ZC-40 40 11 12 6,6 83,5 41 54 15 24 1,6 22 28 35 36 10 11
ZC-50 50 15 12 9 90,5 50 65 16 33 1,6 30 32 45 45 12 13
ZC-63 63 15 16 9 101,5 52 67 16 37 1,6 35 40 50 50 14 15
ZC-80 80 18 16 11 119 66 86 20 47 2,5 40 50 60 63 14 15
ZC-100 100 18 20 11 137,5 76 96 20 55 3,2 50 60 70 71 17 19


90° male trunnion Mod. ZC

+ = add the stroke



Mod. Ø EB CK HB XD TE UL EA GL L5 RA EM UR PH BT BR
ZC-50 50 15 12 9 170 50 65 16 33 1,6 30 32 45 45 12 13
ZC-63 63 15 16 9 190 52 67 16 37 1,6 35 40 50 50 14 15
ZC-80 80 18 16 11 210 66 86 20 47 2,5 40 50 60 63 14 15
ZC-100 100 18 20 11 230 76 96 20 55 2,5 50 60 70 71 17 19
ZC-125 125 20 25 14 275 94 124 30 70 3,2 60 70 90 90 20 22,5


90° male trunnion Mod. ZC

+ = add the stroke



Mod. Ø EB CK HB XD TE UL EA GL L5 RA EM UR PH BT BR
ZC-32 32 11 10 6,6 142 38 51 10 21 1,6 18 26 31 32 8 10
ZC-40 40 11 12 6,6 160 41 54 15 24 1,6 22 28 35 36 10 11
ZC-50 50 15 12 9 170 50 65 16 33 1,6 30 32 45 45 12 13
ZC-63 63 15 16 9 190 52 67 16 37 1,6 35 40 50 50 14 15
ZC-80 80 18 16 11 210 66 86 20 47 2,5 40 50 60 63 14 15
ZC-100 100 18 20 11 230 76 96 20 55 2,5 50 60 70 71 17 19
ZC-125 125 20 25 14 275 94 124 30 70 3,2 60 70 90 90 20 22,5


90° male trunnion Mod. ZC

+ = add the stroke



Mod. Size EB CK HB XD TE UL EA GL L5 RA EM UR PH BT BR
ZC-32 32 11 10 6,6 212 38 51 10 21 1,6 18 26 31 32 8 10
ZC-40 40 11 12 6,6 246 41 54 15 24 1,6 22 28 35 36 10 11
ZC-50 50 15 12 9 286 50 65 16 33 1,6 30 32 45 45 12 13
ZC-63 63 15 16 9 324,5 52 67 16 37 1,6 35 40 50 50 14 15
ZC-80 80 18 16 11 373 66 86 20 47 2,5 40 50 60 63 14 15
ZC-100 100 18 20 11 401 76 96 20 55 2,5 50 60 70 71 17 19


90° male trunnion Mod. ZC

+ = add the stroke



Mod. Ø EB CK HB XD TE UL EA GL L5 RA EM UR PH BT BR
ZC-32 32 11 10 6,6 142 38 51 10 21 1,6 18 26 31 32 8 10
ZC-40 40 11 12 6,6 160 41 54 15 24 1,6 22 28 35 36 10 11
ZC-50 50 15 12 9 170 50 65 16 33 1,6 30 32 45 45 12 13
ZC-63 63 15 16 9 190 52 67 16 37 1,6 35 40 50 50 14 15
ZC-80 80 18 16 11 210 66 86 20 47 2,5 40 50 60 63 14 15
ZC-100 100 18 20 11 230 76 96 20 55 2,5 50 60 70 71 17 19
ZC-125 125 20 25 14 275 94 124 30 70 3,2 60 70 90 90 20 22,5


90° male trunnion Mod. ZC

+ = add the stroke 



Mod. Ø ØEB ØCK ØHB XD + TE UL EA GL L5 RA EM UR PH BT BR
ZC-32 32 11 10 6,6 212 38 51 10 21 1,6 18 26 31 32 8 10


We think you are in United States.
Update your location?