text.skipToContent text.skipToNavigation
Mod. 7555

Mod. 7555

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Fittings Mod. 7555



Mod. A B G L L1 M T Weight [g]
7555 4-4 4 4 9,4 21 7 16,5 16,5 2
7555 6-6 6 6 11,6 23 8 18,5 17,5 4
7555 8-8 8 8 13,9 25 9 20,5 18,5 5
7555 10-10 10 10 16,1 28,5 10 24 21 8
7555 12-12 12 12 20,2 32 13 28 23 12


We think you are in United States.
Update your location?