text.skipToContent text.skipToNavigation
Mod. 7572

Mod. 7572

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 7572



Mod. A D H F F1 L M S SW T T1 T2 Weight [g]
7572 4-1/8 4 G1/8 5 20,5 17 40,5 8,3 4 12 14,5 20,5 15 17
7572 4-1/4 4 G1/4 6 20,5 17 41,5 8,3 4 14 14,5 20,5 15 21
7572 6-1/8 6 G1/8 5 25 21 45,5 10,2 4 14 16,5 25 17,5 27
7572 6-1/4 6 G1/4 6 25 21 45,5 10,2 4 14 16,5 25 16,5 25


We think you are in United States.
Update your location?