63MP2C032A0125
Cylinder ser. 63 profile
Operation | Double-acting |
Rod versions | Male rod thread |
Name of Series | 63 |
Stroke | 125 |
Construction | Standard with rod nut |
Construction | Profile |
Version | Standard, magnetic |
Cushioning | Cushioning on both sides |
Bore | 32 |
Temperature range [°C] | From 80 to -20 |
Accessories
Rod end alignment coupler - GK-50-63
Rod end algnmnt cplr m20x1,5 - GK-80-100
Piston rod socket joint - GY-50-63
Piston rod socket joint - GY-80-100
Clevis pin - S-50
Rear trunnion (ball joint) - R-41-100
Rear trunnion - R-41-125
Compensator joint m10x1,25 - GKF-25-32
Coupler m12x1,25 - GKF-40
Compensator joint m16x1,50 - GKF-50-63
Compensator joints m20x1,50 - GKF-80-100
Front/rear trunnion (female) - C-H-41-100
Front/rear trunnion (female) - C-H-41-125
Rear trunnion (female) - C-H-41-63
Front/rear trunnion (female) - C-H-41-80
Foot mount - B-41-100
Foot mount - B-41-125
Foot mount - B-41-32
Foot mount - B-41-40
Foot mount - B-41-50
Foot mount - B-41-63
Foot mount - B-41-80
Front/rear flange - D-E-31-32
Front/rear flange - D-E-41-100
Front/rear flange - D-E-41-125
Front/rear flange - D-E-41-40
Front/rear flange - D-E-41-50
Front/rear flange - D-E-41-63
Front/rear flange - D-E-41-80
Center trunnion - FN-100
Center trunnion - FN-125
Rod clevis - G-25-32
Rod clevis - G-40
Rod clevis - G-41-125
Rod clevis - G-50-63
Rod clevis - G-80-100
Kit actuator - F-63-100
Kit actuator - F-63-125
Kit actuator - F-63-32
Kit actuator - F-63-40
Kit actuator - F-63-50
Kit actuator - F-63-63
Kit actuator - F-63-80
Counter bracket for cntr trn - BF-100-125
Rear trunnion (male) - L-41-100
Rear trunnion (male) - L-41-125
Rear trunnion (male) - L-41-32
Rear trunnion (male) - L-41-40
Rear trunnion (male) - L-41-50
Rear trunnion (male) - L-41-63
Rear trunnion (male) - L-41-80
Accessory kit movement _ - DC-63-100
Accessory kit movement _ - DC-63-125
Accessory kit movement _ - DC-63-32
Accessory kit movement _ - DC-63-40
Accessory kit movement _ - DC-63-50
Accessory kit movement _ - DC-63-63
Accessory kit movement _ - DC-63-80
Mounting plate kit - PCV-62-K3
Mounting plate kit - PCV-62-K4
Mounting plate kit - PCV-62-K8
Mounting plate kit - PCV-62-KEN
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Ø | ØMM | KK | ØB | PL | L1 | AM | VA | EE | WH | L2 + | L3 | ZJ + | VD | N | BG | RT | G | TG | E | SW1 | SW2 | SW4 | front/rear cushion stroke |
32 | 12 | M10x1,25 | 30 | 18,5 | 18 | 22 | 4 | G1/8 | 26 | 94 | 5,5 | 120 | 5 | 27 | 16 | M6 | 5 | 32,5 | 47 | 10 | 6 | 17 | 17 |
40 | 16 | M12x1,25 | 35 | 19 | 21 | 24 | 4 | G1/4 | 30 | 105 | 5,5 | 135 | 5 | 30 | 16 | M6 | 5 | 38 | 55 | 13 | 6 | 19 | 18 |
50 | 20 | M16x1,5 | 40 | 19,5 | 25 | 32 | 4 | G1/4 | 37 | 106 | 6 | 143 | 6 | 30,5 | 16 | M8 | 8 | 46,5 | 65 | 17 | 8 | 24 | 20 |
63 | 20 | M16x1,5 | 45 | 24 | 26 | 32 | 4 | G3/8 | 37 | 121 | 6 | 158 | 6 | 37,5 | 16 | M8 | 8 | 56,5 | 75 | 17 | 8 | 24 | 22 |
80 | 25 | M20x1,5 | 45 | 23,5 | 30 | 40 | 4 | G3/8 | 46 | 128 | 0 | 174 | 7 | 37 | 19 | M10 | 8 | 72 | 93 | 22 | 6 | 30 | 25 |
100 | 25 | M20x1,5 | 55 | 24 | 35 | 40 | 4 | G1/2 | 51 | 138 | 0 | 189 | 7 | 39,5 | 19,5 | M10 | 8 | 89 | 110 | 22 | 6 | 30 | 26 |
125 | 32 | M27x2 | 60 | 28 | 42 | 54 | 6 | G1/2 | 65 | 160 | 6 | 225 | 8 | 44 | 23 | M12 | 10,5 | 110 | 135 | 27 | 12 | 41 | 33 |
1-16/31 results