text.skipToContent text.skipToNavigation

2931 3/8

Full screen
Your configuration

Silencers Series 2931



Mod. A D H I L SW Max. oper. pressure Flow rate (Nl/min) Noise db (A)
2931 3/8 G3/8 20 7 23 35,5 19 10 4560 81


Silencers Series 2931

SIL1



Mod. A D H I L SW Max. oper. pressure Flow rate (Nl/min) Noise db (A)
2931 1/8 G1/8 13 4.5 13 21 12 10 1927 88
2931 3/8 G3/8 20 7 23 35.5 19 10 4560 81
2931 1/2 G1/2 24.5 8 28 42 23 10 6800 87


Silencers Series 2931

SIL1



Mod. A D H I L SW Max. oper. pressure Flow rate (NI/min) Noise db (A)
2931 1/4 G1/4 16.2 6 16.5 27 15 10 3200 86
2931 3/8 G3/8 20 7 23 35.5 19 10 4560 81
2931 1/2 G1/2 24.5 8 28 42 23 10 6800 87


We think you are in United States.
Update your location?