text.skipToContent text.skipToNavigation
Series COS

Series COS

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
MOD. COS CODING EXAMPLE
COS 10 2000 1400 A
COS SERIES MODEL
10 SIZE:
10
20
60
2000 SHAFT DIAMETER:
2000 = 20.00mm (for size 10 only)
2600 = 26.00mm (for size 20 only)
3800 = 38.00mm (for size 60 only)
1400 HOLE DIAMETER:
0635 = 6.35mm (for size 10 only)
0800 = 8.00mm (for size 10 only)
1000 = 10.00mm (for size 10 only)
1200 = 12.00mm (for sizes 10 and 20 only)
1400 = 14.00mm (for sizes 10, 20 and 60 only)
1500 = 15.00mm (for sizes 10 and 20 only)
1600 = 16.00mm (for sizes 10, 20 and 60 only)
1900 = 19.00mm (for sizes 20 and 60 only)
2000 = 20.00mm (for sizes 20 and 60 only)
2400 = 24.00mm (for sizes 20 and 60 only)
2500 = 25.00mm (for size 60 only)
3200 = 32.00mm (for size 60 only)
A ELASTOMER HARDNESS:
A = 98 Sh A
B = 64 Sh D (for sizes 10 and 20 only)

Elastomer coupling with expansion shaft Mod. COS Series COS

DS: shaft diameter
DM: hole diameter
See the CODING EXAMPLE



Size ØDE ØDB ØDI A C CS F G B1 [ ISO 4762 ] Tightening torque (Nm) B2 [ISO4762] Tightening torque (Nm) Nominal torque with elastomer A [Nm](A) Nominal torque with elastomer B [Nm](A) Max torque with elastomer A [Nm](B) Max torque with elastomer B [Nm](B)
10 32 32 14,2 28 10,3 20 10,5 5 M4 (CH3) 4 M5 (CH4) 9 12,5 16 25 32
20 42 44,5 19,2 40 17 25 15,5 8,5 M5 (CH4) 8 M6 (CH5) 12 17 21 34 42
60 56 57 26,2 46 20 27 21 10 M6 (CH5) 15 M8 (CH6) 32 60 - 120 -
(A) Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service.camozzi@camozzi.com
(B) Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service.camozzi@camozzi.com

We think you are in United States.
Update your location?