text.skipToContent text.skipToNavigation

CGPT-40-NO

Name of Series   CGPT
Function   Single acting, normally open
Bore   40
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Gripper - size 40 mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection
C = Closed gripper
D = Open gripper



Mod. Total closing gripping force at 6 bar (N) Closing gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Repeatability (mm) Max use frequency (Hz) Weight (kg)
CGPT-40-NO 430 215 820 410 10 4 ÷ 8 5 ÷ 60 0,02 2 1,1


We think you are in United States.
Update your location?