text.skipToContent text.skipToNavigation

CGPS-L-20

Name of Series   CGPS
Design   Long finger
Function   Double acting
Bore   20
Full screen
Your configuration

Gripper - size 20 mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection
C = Closed gripper
D = Open gripper



Mod. Total closing gripping force at 6 bar (N) Closing gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Repeatability (mm) Max use frequency (Hz) Weight (kg)
CGPS-L-20 142 71 178 89 5 2 ÷ 8 5 ÷ 60 +/- 0.02 3 0.248


We think you are in United States.
Update your location?