5/3-way valve, monostable, with stable central position - ISO 1, 2, 3
Series 9
The Series 9 valves with ISO interface, size l, 2 and 3, are available with pneumatic actuation and central resetting by a spring.
There are two types of function:
- with closed centres
- with open centres
The following is supplied:
1x interface seal
4x fixing screws
There are two types of function:
- with closed centres
- with open centres
The following is supplied:
1x interface seal
4x fixing screws
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
9 | 5 | 1 | - | 000 | - | P16 | - | 23 | - | U7 | 7 |
9 | SERIES |
5 |
NUMBER OF WAYS - POSITIONS 5 = 5/2 6 = 5/3 CC 7 = 5/3 CO |
1 |
SIZE 1 = size 1 2 = size 2 3 = size 3 |
000 |
BODY DESIGN 000 = valve body |
P16 |
ACTUATION 33 = pneumatic, pneumatic return 34 = pneumatic, differential pneumatic return 35 = pneumatic, mechanical spring return P11 = double solenoid (horizontal solenoids) P15 = single solenoid, spring return (horizontal solenoids) P16 = solenoid, pneumatic spring return (horizontal solenoids) |
23 |
SOLENOID INTERFACE AND MANUAL COMMAND 23 = A531-BC2 standard bistable manual override 23IL = A531-BC2 lever type bistable manual override 23IM = A531-BC2 monostable manual override |
U7 |
SOLENOID MATERIAL / SOLENOID DIMENSIONS A8 = PPS / 30 x 30 G7 = PA / 22 x 22 G8 = PA / 30 x 30 (24 V DC only) G9 = PA / 22 x 58 H8 = PA 6 V0 / 30 x 30 U7 = PET / 22 x 22 |
7 | SOLENOID VOLTAGE |
Mod. | Size ISO | B | L2 | H | Min pilot pressure (bar) | Working pressure (bar) | Symbol |
961-000-33 | 1 | 38 | 108 | 32 | 2.5 | -0.9 ÷ 10 | VP08 |
962-000-33 | 2 | 51 | 128 | 33 | 2.5 | -0.9 ÷ 10 | VP08 |
963-000-33 | 3 | 65 | 173 | 45 | 2.5 | -0.9 ÷ 10 | VP08 |
971-000-33 | 1 | 38 | 108 | 32 | 2.5 | -0.9 ÷ 10 | VP09 |
972-000-33 | 2 | 51 | 128 | 33 | 2.5 | -0.9 ÷ 10 | VP09 |
973-000-33 | 3 | 65 | 173 | 45 | 2.5 | -0.9 ÷ 10 | VP09 |
1-11/11 results