Lockable isolation 3/2-way valves
Shut-off valves, also known as isolating valves, are essential components in fluid control systems. Their primary role is to enable or interrupt the flow of air within a circuit.
Added to Your Shopping Cart
Focus: 3/2-Way Shut-Off Valves
3/2-way shut-off valves are manual pneumatic devices used to pressurise and vent pneumatic installations. Characterised by a bi-stable configuration, these valves are ideal for applications with standard compressed air requirements. Their functions include opening, closing, and changing the direction of air flow, featuring three connections: inlet, outlet, and exhaust. These valves perfectly adapt to various industrial contexts, ensuring efficiency and reliability.
Function and Applications
These valves are designed to ensure operational flexibility and safety. They are engineered to maximise flow and minimise pressure drops, optimising system efficiency while maintaining the required pressure and flow specifications for various applications. They are crucial in systems where flow interruption is necessary for maintenance or emergency situations. Their application spans industrial plants, such as chemical and textile, as well as temperature control systems, food, and pharmaceutical industries.
Product Availability by Store Location
Hours