text.skipToContent text.skipToNavigation
Mod. A-RTC-90

Mod. A-RTC-90

Allows to automate the changeover process with a minimal increase in thickness. Optional inductive sensors (piston’s position) and proximity switches to mount on the gripper.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Pneumatic actuator for RTC tool changer - size 90 Mod. A-RTC-90



Mod. Operating pressure Temperature
A-RTC-90 4 - 6 bar 5 ÷ 60 °C


Pneumatic actuator for RTC tool changer - size 90



Mod. Operating pressure Temperature
A-RTC-90 4 - 6 bar 5 ÷ 60 °C


We think you are in United States.
Update your location?