text.skipToContent text.skipToNavigation
Mod. D2220

Mod. D2220

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Swivel Elbow adaptors Mod. D2220



Mod. d B E F G h (min) M SW Weight (g) Package (pcs)
D2220 M12X1,5-C1 M12X1,5 C1 22,5 21 22 10,5 18,5 20 50 10
D2220 M16X1,5-C1 M16X1,5 C1 22,5 21 22 10,5 18,5 20 39 10


We think you are in United States.
Update your location?