text.skipToContent text.skipToNavigation
Mod. D2592

Mod. D2592

Supplied without nut;
Combine with D1593
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bulkhead adaptors Mod. D2592



Mod. D D1 d1 G H H1 h h1 L SW Weight (g) Package (pcs)
D2592 M10x1-M16x1,5B-M16x1,5 M16x1,5 M16x1,5 M10x1 24 9 20 2 34,5 34,5 22 43 10
D2592 M16x1,5-M16x1,5B-M22x1,5 M16x1,5 M22x1,5 M16x1,5 31 9 24 2 20 40 28 72 10
D2592 M16x1,5-M22x1,5B-M22x1,5 M22x1,5 M22x1,5 M16x1,5 31 9 24 2 39 39 28 75 10


We think you are in United States.
Update your location?