text.skipToContent text.skipToNavigation
Mod. D6512

Mod. D6512

Supplied without any insert
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Straight fittings Mod. D6512



Mod. A D F G H L SW Weight (g) Package (pcs)
D6512 4-M10X1 4x1 M10x1 11,7 13,2 7 24,5 12 9 10


We think you are in United States.
Update your location?