text.skipToContent text.skipToNavigation

RLC-41-40

Name of Series   RLC
Cylinder series   For Series 61 and 63
Bore   40
Full screen
Your configuration

Rod Lock - Ø 32 ÷ 125 mm



Mod. Ø D D1 D2 D3 G L1 L2 L3 L4 L5 L6 L7 L8 A M H H1 Z
RLC-41-40 40 16 35 40 28 G1/8 65 55 10 8 13 22,5 38 50 38 M6 30 53 M6x20


We think you are in United States.
Update your location?