text.skipToContent text.skipToNavigation

RFU 452-M5

Name of Series   RF
Flow control range   Ø 1.5 max,  ø 2 max
Ports   M5
Function   Unidirectional
Full screen
Your configuration

Unidirectional flow control valves Series RFU

RFU1



Mod. Ø A B D F G L M1 M2 M3 L3 M4 T Z S SW SW1 SW2
RFU 452-M5 1.5 M10x1 M5 4.2 14 16 26 18.5 13.2 7 - 13.2 39 44.5 3 12 14 8
 * knurled ring nut

We think you are in United States.
Update your location?