text.skipToContent text.skipToNavigation

RFO 383-1/8

Name of Series   RF
Flow control range   Ø 3 max
Ports   1/8
Function   Bidirectional
Full screen
Your configuration

Bidirectional flow control valves Series RFO

TABLE NOTE:

* knurled ring nut



Mod. Ø A B D F G L M1 M2 M3 L3 M4 T Z S SW SW1 SW2
RFO 383-1/8 3 M12x1 G1/8 4.5 16 21 34 24.5 16.5 8 - 16.5 46 51 4 14 17 9
* knurled ring nut

We think you are in United States.
Update your location?