text.skipToContent text.skipToNavigation

DC-63-63

Full screen
Your configuration

Opposed cylinder coupler Mod. DC-63

+ = add the stroke



Mod. Ø F1 ZJ Weight [g] Max. overall stroke (mm) Locking screws for END LOCK* end-cap Torque force
DC-63-63 63 28 158 340 700 M8 x 35 (KR-EL-11) 10 Nm


Opposed cylinder coupler Mod. DC-63

Material:
aluminium

Supplied with:
1x flange
8x locking screws
8x nuts



Mod. Ø F1 ZJ Weight [g] Max. overall stroke (mm) Locking screws for END LOCK* end-cap Torque force
DC-63-32 32 27 120 130 500 M6 x 30 (KR-EL-09) 5 Nm
DC-63-40 40 27 135 160 800 M6 x 35 (KR-EL-10) 5 Nm
DC-63-50 50 32 143 285 800 M8 x 35 (KR-EL-11) 10 Nm
DC-63-63 63 28 158 340 700 M8 x 35 (KR-EL-11) 10 Nm
DC-63-80 80 38 174 670 1000 M10 x 40 (KR-EL-12) 15 Nm
DC-63-100 100 48 189 820 900 M10 x 40 (KR-EL-12) 15 Nm
DC-63-125 125 48 225 1300 1000 - 20 Nm


Opposed cylinder coupler Mod. DC-63

Material:
aluminium

Supplied with:
1x flange
8x locking screws*
8x nuts

*use screws Mod. KR (according to ISO 4026), supplied separately, see accessories “screws and locking screws Mod. KR”

+ = add the stroke



Mod. Ø F1 ZJ+ Weight (g) Max. overall stroke (mm) Locking screws for END LOCK* end-cap Torque force
DC-63-32 32 27 120 130 500 M6 x 30 (KR-EL-09) 5 Nm
DC-63-40 40 27 135 160 800 M6 x 35 (KR-EL-10) 5 Nm
DC-63-50 50 32 143 285 800 M8 x 35 (KR-EL-11) 10 Nm
DC-63-63 63 28 158 340 700 M8 x 35 (KR-EL-11) 10 Nm
DC-63-80 80 38 174 670 1000 M10 x 40 (KR-EL-12) 15 Nm
DC-63-100 100 48 189 820 900 M10 x 40 (KR-EL-12) 15 Nm
DC-63-125 125 48 225 1300 1000 - 20 Nm


We think you are in United States.
Update your location?