Take-Off block (3 outlets) Mod. MD1-B01
Series MD
The kit is supplied with:
1x intermediate joining cartridge with derivation
4x zinc-plated white special screws Ø4,5 TC/RC
1x intermediate joining cartridge with derivation
4x zinc-plated white special screws Ø4,5 TC/RC
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Conn. kit 1/4 ser. md (pair) - MD1-A-1/4
Conn. kit 1/8 ser. md (pair) - MD1-A-1/8
Conn. kit 3/8 ser. md (pair) - MD1-A-3/8
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
MD | 1 | B | 00 | 1/8 |
MD | SERIES |
1 |
DIMENSION: 1 = 42 mm |
B | TAKE-OFF BLOCK |
00 |
DESIGN TYPE 00 = 5 outlets 01 = 3 outlets (only without cartridges) 02 = Increased inlet |
1/8 |
PORTS (IN - OUT)*: = without cartridges 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 6 = tube Ø6 8 = tube Ø8 10 = tube Ø10 * NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated. Example: MD1-B00-3/8-10 |