text.skipToContent text.skipToNavigation
Mod. D1593

Mod. D1593

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bulkhead nut Mod. D1593



Mod. D G L SW Weight (g) Package (pcs)
D1593 M16x1,5 M16x1,5 24 6 22 11 10
D1593 M18x1,5 M18x1,5 - 7 22 11 10
D1593 M20x1,5 M20x1,5 - 5 24 9 10
D1593 M22x1,5 M22x1,5 31 8 28 22 10
D1593 M24x1,5 M24x1,5 - 6 28 13 10
D1593 M28x1,5 M28x1,5 - 6 32 16 10


We think you are in United States.
Update your location?