text.skipToContent text.skipToNavigation
Mod. D2072

Mod. D2072

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Run Tee adaptors Mod. D2072



Mod. d D C E F G H h L M SW SW1 Weight (g) Package (pcs)
D2072 M16x1,5-M12x1,5R/1 M16x1,5 M12x1,5 8,2 30 21 19 9 10,5 48,5 18,5 20 17 70 10
D2072 M16x1,5-M16x1,5R M16x1,5 M16x1,5 8,2 30 21 24 9 10 48,5 18,5 20 22 70 10
D2072 M16x1,5-M22x1,5R M16x1,5 M22x1,5 8,2 32 21 30 9 10 50,5 18,5 20 27 82 10
D2072 M22x1,5-M22x1,5R/1 M22x1,5 M22x1,5 8,2 33,5 27 30 9 10 55,5 22 26 27 116 10


We think you are in United States.
Update your location?