text.skipToContent text.skipToNavigation
Mod. D2543

Mod. D2543

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Union Mod. D2543



Mod. D L SW Weight (g) Package (pcs)
D2543 M10x1/1 M10x1 22 18 39 10
D2543 M12x1,5/1 M12x1,5 22 18 35 10
D2543 M16x1,5/1 M16x1,5 22 22 45 10
D2543 M22x1,5/1 M22x1,5 26 28 73 10


We think you are in United States.
Update your location?