text.skipToContent text.skipToNavigation

14N1M10B10

Operation   Single-acting
Name of Series   14
Stroke   10
Version   Non-magnetic
Connection Type   Thread M5
Bore   10
Type of design   Threaded piston rod
Full screen
Your configuration

Compact minicylinders with threaded piston rod Mod. 14N1M



Mod. Ø Stroke A B C D E F SW1 SW2 I L M N O
14N1M10B10 10 10 M15x1,5 5 M5 50 38 12 13 19 4 M4x0,7 10 5 6


We think you are in United States.
Update your location?