text.skipToContent text.skipToNavigation

14N1A16A05

Operation   Single-acting
Name of Series   14
Stroke   5
Version   Non-magnetic
Connection Type   Tube Ø 4
Bore   16
Type of design   Non-threaded smooth piston rod
Full screen
Your configuration

Compact minicylinders with non threaded piston rod Mod. 14N1A



Mod. Ø Stroke A B C D E F SW1 SW2 I
14N1A16A05 16 5 M22x1,5 6 4\2 53,5 39,5 14 20 27 5


We think you are in United States.
Update your location?