text.skipToContent text.skipToNavigation

468-011-22

Type of manual override   Bistable, standard
Name of Series   4
Actuation   Double solenoid (horizontal solenoids)
Ports   G1/8
Number of ways - function   5/3 CC
Solenoid interface   Mech. sol. 22 x 22
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

5/3-way solenoid valve, G1/8 - Mod. 468-011... and 478-011...



Mod. Function Flow rate Qn (Nl/min) Operating pressure (bar) Symbol
468-011-22 5/3 CC 600 2,5 ÷ 10 EV28


We think you are in United States.
Update your location?