text.skipToContent text.skipToNavigation

SA-27SC

Full screen
Your configuration

Adjusted stroke nut

A = Initial position
B = Final position

1 = Impact object
2 = Adjusted stroke nut
3 = Shock absorber
4 = Fixing screw
5 = Stroke
6 = Stroke length



Mod. ØA B C D E F
SA-27SC (for SA-2725) 20.7 65 50 M27X1.5 32 37


Adjusted stroke nut Mod. SA

A = Initial position
B = Final position

1 = Impact object
2 = Adjusted stroke nut
3 = Shock absorber
4 = Fixing screw
5 = Stroke
6 = Stroke length



Mod. ØA B C D E F
SA-08SC (for SA-0806) 10,5 14 9 M8x1 11 12,7
SA-10SC (for SA-1007) 12 16 10 M10x1 13 14,7
SA-12SC (for SA-1210) 14,5 20 13 M12x1 16 18,5
SA-14SC (for SA-1412) 14,5 27 15 M14x1,5 19 21,9
SA-20SC (for SA-2015) 27,8 35 20 M20x1,5 26 30
SA-25SC (for SA-2525) 5,8 45 30 M25x1,5 32 37
SA-27SC (for SA-2725) 20,7 65 50 M27x1,5 32 37


We think you are in United States.
Update your location?