Mod. | Coding reference | Number of digital inputs | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME3-0800-DC | A | 8 | M8 3 pin female | 8 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME3-0400-DC | B | 4 | M8 3 pin female | 4 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
Digital input Module Mod. ME3-0800-DC and ME3-0400-DC
The Digital input module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet.
It has 8 or 4 M8 3 pin connections.
Mod. | Coding reference | Number of digital inputs | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME3-0800-DC | A | 8 | M8 3 pin female | 8 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME3-0400-DC | B | 4 | M8 3 pin female | 4 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
Digital input Module Mod. ME3-0800-DC and ME3-0400-DC
The Digital input module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet.
It has 8 or 4 M8 3 pin connections.
Mod. | Coding reference | Number of digital inputs | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME3-0800-DC | A | 8 | M8 3 pin female | 8 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME3-0400-DC | B | 4 | M8 3 pin female | 4 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |