text.skipToContent text.skipToNavigation

124-701

Full screen
Your configuration

Connectors Mod. 124



Mod. Description Colour Working voltage Cable gland Tightening torque
124-701 connector, varistor + Led black 24 V AC/DC PG9/PG11 0.5 Nm


Connectors Mod. 124



Mod. Description Colour Working voltage Cable gland Tightening torque
124-701 connector, varistor + Led black 24 V AC/DC PG9/PG11 0.5 Nm
124-702 connector, varistor + Led black 110 V AC/DC PG9/PG11 0.5 Nm
124-703 connector, varistor + Led black 230 V AC/DC PG9/PG11 0.5 Nm
124-800 connector, without electronics black - PG9/PG11 0.5 Nm


Connector Mod. 124-... DIN EN 175 301-803-A

For solenoids Mod. A8 and Mod. B8/B9

Protection class IP65



Mod. Description Colour Working voltage Cable gland Tightening torque
124-701 connector, varistor + Led black 24 V AC/DC PG9/PG11 0.5 Nm
124-702 connector, varistor + Led black 110 V AC/DC PG9/PG11 0.5 Nm
124-703 connector, varistor + Led black 230 V AC/DC PG9/PG11 0.5 Nm
124-800 connector, without electronics black - PG9/PG11 0.5 Nm


Pressure switches, Transducers, Pressure indicators Series PM, Series TRP, Series 2950



Mod. Description Colour Working voltage Cable gland Tightening torque
124-830 three-pole connector without electronics black - PG9/PG11 0.5 Nm
124-830EX three-pole ATEX connector without electronics black - PG9/PG11 0.5 Nm


We think you are in United States.
Update your location?