text.skipToContent text.skipToNavigation

D4PVA-K0-T

Type of manual override   For P actuation
Name of Series   D
Component   Valve with threaded body
Actuation   Pneumatic
Type of solenoid valve   5/3 CO
Size   25
Connections   Thread
Full screen
Your configuration

5/3-way pneumatically operated valve - size 25



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D4PVA-K0-T CO G3/8 M5 2,5 ÷ 10 -0,9 ÷ 10 1800 VP09


We think you are in United States.
Update your location?