text.skipToContent text.skipToNavigation

DCB20-6

Full screen
Your configuration

Manifolds for solenoid valves model VB, Size 16



Mod. Nr positions L L1
DCB20-6 6 127 117


Manifolds for solenoid valves model VB, Size 16



Mod. Nr positions L L1
DCB20-2 2 63 53
DCB20-3 3 79 69
DCB20-4 4 95 85
DCB20-5 5 111 101
DCB20-6 6 127 117
DCB20-7 7 143 133
DCB20-8 8 159 149
DCB20-9 9 175 165
DCB20-10 10 191 181
DCB20-11 11 207 197
DCB20-12 12 223 213
DCB20-13 13 239 229
DCB20-14 14 255 245
DCB20-15 15 271 261
DCB20-16 16 287 277
DCB20-17 17 303 293
DCB20-18 18 319 309
DCB20-19 19 335 325


We think you are in United States.
Update your location?