text.skipToContent text.skipToNavigation

6580 10

Full screen
Your configuration

Fittings Mod. 6580



Mod. A F G L N S S1 S2 Weight [g]
6580 10 10 15.4 17 41.5 20.2 5 2.2 1.6 33


We think you are in United States.
Update your location?