text.skipToContent text.skipToNavigation
Mod. B6900

Mod. B6900

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Plastic male plug Mod. B6900



Mod. G L P T Weight [g]
B6900 4 4 29 8 20 1
B6900 6 6 31,5 8 22,5 1
B6900 8 8 34,5 12 24,5 2


Plastic male plug Mod. B6900



Mod. G L P T Weight [g]
B6900 4 4 29 8 20 1
B6900 6 6 31,5 8 22,5 1
B6900 8 8 34,5 12 24,5 2


Plastic male plug Mod. B6900



Mod. G L P T Weight [g]
B6900 4 4 29 8 20 1
B6900 6 6 31,5 8 22,5 1
B6900 8 8 34,5 12 24,5 2


Plastic male plug Mod. B6900



Mod. G L P T Weight [g]
B6900 6 6 31,5 8 22,5 1
B6900 8 8 34,5 12 24,5 2