text.skipToContent text.skipToNavigation
Mod. P001-02

Mod. P001-02

Single sub-base suitable for Series P - PL - PN - W 3-way solenoid valve
Use solenoid valves with screws for mounting on metal (see coding)

Material: anodized aluminium
Connections: M5 threads
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Single sub-base for 3-way solenoid valve size 15 mm



Mod.
P001-02


Single sub-base for 3-way solenoid valve size 15 mm



Mod.
P001-02


Single sub-base for 3-way solenoid valve size 15 mm



Mod.
P001-02


Single sub-base for 3-way solenoid valve size 15 mm



Mod.
P001-02


Single sub-base for 3-way solenoid valve size 15 mm



Mod.
P001-02