1-1/1 results
Series
Accessories
Product
|
Price |
---|---|
MC104-C-5
Assembly group C |
|
MC104-C-5-FL
Assembly group C |
|
MC104-C-25
Assembly group C |
|
MC104-C-25-FL
Assembly group C |
|
MC104-E-5
Assembly group E |
|
MC104-E-5-FL
Assembly group E |
|
MC104-E-25
Assembly group E |
|
MC104-E-25-FL
Assembly group E |
|
MC104-FRL-5
Assembly group FRL |
|
MC104-FRL-5-FL
Assembly group FRL |
|
MC104-FRL-25
Assembly group FRL |
|
MC104-FRL-25-FL
Assembly group FRL |
Assembly group C - MC104-C-5
Assembly group C - MC104-C-5-FL
Assembly group C - MC104-C-25
Assembly group C - MC104-C-25-FL
Assembly group E - MC104-E-5
Assembly group E - MC104-E-5-FL
Assembly group E - MC104-E-25
Assembly group E - MC104-E-25-FL
Assembly group FRL - MC104-FRL-5
Assembly group FRL - MC104-FRL-5-FL
Assembly group FRL - MC104-FRL-25
Assembly group FRL - MC104-FRL-25-FL
Product | Price |
---|---|
MC104-ST
Mounting bracket (kit B) |
Mounting bracket (kit B) - MC104-ST
Product | Price |
---|---|
MX2-1/2-JJ
Rapid clamps kit + flanges |
Rapid clamps kit + flanges - MX2-1/2-JJ
Product | Price |
---|---|
MX2-1/2-FL
Terminal flanges (IN/OUT) |
|
MX2-3/4-FL
Terminal flanges (IN/OUT) |
|
MX2-3/8-FL
Terminal flanges (IN/OUT) |
|
MX3-1-FL
Terminal flanges (IN/OUT) |
|
MX3-3/4-FL
Terminal flanges (IN/OUT) |
Terminal flanges (IN/OUT) - MX2-1/2-FL
Terminal flanges (IN/OUT) - MX2-3/4-FL
Terminal flanges (IN/OUT) - MX2-3/8-FL
Terminal flanges (IN/OUT) - MX3-1-FL
Terminal flanges (IN/OUT) - MX3-3/4-FL
Product | Price |
---|---|
MX2-1/2-KK
Rapid clamps kit with wall fixing brackets + flanges |
|
MX3-1-KK
Rapid clamps kit with wall fixing brackets + flanges |


addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact |
Materials | zama, NBR, technopolymer |
Ports | G1/4 - G3/8 - G1/2 |
Mounting | vertical, in-line or wall-mounting |
Operating temperature | -5°C ÷ 50°C at 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Finish | enamelled |
Flow | determined at 6 bar inlet supply with ΔP 1 bar (ΔP 0,5 only for FRL) |
1-1/1 results
CODING EXAMPLE
MC | 2 | 02 | C | 5 | FL |
|
MC | MC = SERIES |
2 |
SIZE 1 = G1/4 2 = G3/8 - G1/2 |
02 |
PORT 04 = G1/4 38 = G3/8 02 = G1/2 |
C |
ASSEMBLY GROUP C = D + L E = V01 + D + L FRL = F + R + L GN = D + L + V16 + AV HNA = V01 + D + L + V16 + AV + PRESS NO HNC = V01 + D + L + V16 + AV + PRESS NC N = V01 + D PN = D + V16 + AV QN = V01 + D + V16 + AV TN = V01 + D + L + V16 + AV U = F13 + FB3 (only for 3/8 - 1/2) ZNA = V01 + D + V16 + AV + PRESS NO ZNC = V01 + D + V16 + AV + PRESS NC |
5 |
FILTERING ELEMENT 5 = 5 μm (standard) 25 = 25 μm (upon request) |
FL |
VERSION FL = with terminal flanges (without brackets) |
|
|
LEGEND: D = Filter-regulator 0.5-10 bar, semi-automatic-manual drain with relieving, filtering element 5 µm or 25 µm L = Lubricator V01 = 3/2-way manually operated valve F = Filter 5 µm or 25 µm R = Regulator 0.5-10 bar with relieving V16 = 3/2-way electropneumatically operated valve AV = Soft start valve PRESS NO = Pressure switch, Normally Open PRESS NC = Pressure switch, Normally Closed F13 = Filter 5 µm with automatic drain FB3 = Coalescing filter 0.01 µm with automatic drain |
1-12/12 results